Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1250E
Part #:1065853
Catalog #:35V1250E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 3 |
| Pitch Diameter (5V): | 12.4 | Model Name: | 35V_LG_Sheavemaster |
| Outside Diameter (in): | 12.5 in | Bushing Used: | E |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Overall Width (in): | 2.375 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 0.875 - 3.500 |
| Face Width (in): | 2.375 | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289363513 | Weight: | 32.39 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 2.90 IN |

