Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1320E
Part #:1065861
Catalog #:35V1320E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 35V_LG_Sheavemaster | Outside Diameter (in): | 13.2 in |
| Material: | Cast Iron | Pitch Diameter (5V): | 13.1 |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Bushing Used: | E | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Overall Width (in): | 2.375 |
| Face Width (in): | 2.375 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 0.875 - 3.500 | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289393541 | Weight: | 33.80 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 5.00 IN |

