Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1400E
Part #:1065879
Catalog #:35V1400E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 13.9 | Number of Grooves: | 3 |
| Outside Diameter (in): | 14 in | Model Name: | 35V_LG_Sheavemaster |
| Material: | Cast Iron | Number of Hubs: | 1 |
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Number of Flanges: | 4 | Belt Type: | Classic or 358 |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 | Face Width (in): | 2.375 |
| Length Through Bore (in): | 2.64 in |
General Specifications
| UPC: | 662289413577 | Weight: | 33.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.50 IN |

