Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V5000F
Part #:1065911
Catalog #:35V5000F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Pitch Diameter (5V): | 49.9 | Model Name: | 35V_LG_Sheavemaster |
| Material: | Cast Iron | Bushing Used: | F |
| Outside Diameter (in): | 50 in | Belt Section: | 5V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289333561 | Weight: | 211.00 LB |
| Packaged Length: | 50.00 IN | Packaged Width: | 50.00 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.50.9040 |

