Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V440SDS
Part #:3049863
Catalog #:35V440SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Outside Diameter (in): | 4.4 in |
| Model Name: | 35V_SM_Sheavemaster | Bushing Used: | SDS |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 4.3 | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
| Face Width (in): | 2.375 | Overall Width (in): | 2.375 |
| Pulley Construction: | Solid | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289468683 | Weight: | 5.51 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.60 IN |

