Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V465SDS
Part #:3049905
Catalog #:35V465SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 35V_SM_Sheavemaster | Bushing Used: | SDS |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 4.65 in |
| Pitch Diameter (5V): | 4.55 | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
| Overall Width (in): | 2.375 | Pulley Construction: | Solid |
| Face Width (in): | 2.375 | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289468744 | Weight: | 6.12 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

