Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V520SDS
Part #:3049996
Catalog #:35V520SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 35V_LG_Sheavemaster |
| Pitch Diameter (5V): | 5.1 | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 5.2 in |
| Bushing Used: | SDS | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Face Width (in): | 2.375 | Overall Width (in): | 2.375 |
| Pulley Construction: | Solid | Bushing Bore Range: | .500 - 2.000 |
General Specifications
| UPC: | 662289468911 | Weight: | 5.86 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.50 IN |

