Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V250JA
Part #:3050150
Catalog #:33V250JA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 33V_SM_Sheavemaster |
| Outside Diameter (in): | 2.5 in | Pitch Diameter (3V): | 2.45 |
| Bushing Used: | JA | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.250 |
General Specifications
| UPC: | 662289471089 | Weight: | 1.44 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

