Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V590SDS
Part #:3058179
Catalog #:35V590SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Bushing Used: | SDS |
| Model Name: | 35V_LG_Sheavemaster | Outside Diameter (in): | 5.9 in |
| Pitch Diameter (5V): | 5.8 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
| Pulley Construction: | Plain | Face Width (in): | 2.375 |
| Overall Width (in): | 2.375 | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289469055 | Weight: | 7.99 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.60 IN |

