Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1130SF
Part #:3058187
Catalog #:35V1130SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter (5V): | 11.2 |
| Outside Diameter (in): | 11.3 in | Model Name: | 35V_LG_Sheavemaster |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Bushing Used: | SF | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289469277 | Weight: | 23.85 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 2.63 IN |

