Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V550SDS
Part #:3063211
Catalog #:35V550SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 5.4 | Number of Grooves: | 3 |
| Model Name: | 35V_LG_Sheavemaster | Outside Diameter (in): | 5.5 in |
| Bushing Used: | SDS | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289468997 | Weight: | 6.68 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

