Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V630SK
Part #:3063229
Catalog #:35V630SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | SK |
| Model Name: | 35V_LG_Sheavemaster | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 6.2 |
| Outside Diameter (in): | 6.3 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Pulley Construction: | Solid | Bushing Bore Range: | .500 - 2.625 |
| Overall Width (in): | 2.375 | Face Width (in): | 2.375 |
General Specifications
| UPC: | 662289469147 | Weight: | 9.64 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

