Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V670SK
Part #:3063237
Catalog #:35V670SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter (5V): | 6.6 |
| Number of Grooves: | 3 | Bushing Used: | SK |
| Outside Diameter (in): | 6.7 in | Model Name: | 35V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Face Width (in): | 2.375 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.500 - 2.625 |
| Overall Width (in): | 2.375 |
General Specifications
| UPC: | 662289469215 | Weight: | 10.60 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 2.50 IN |

