Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1870E
Part #:3063385
Catalog #:35V1870E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Flanges: | 4 | Model Name: | 35V_LG_Sheavemaster |
| Belt Type: | Classic or 358 | Pitch Diameter (5V): | 18.6 |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Number of Hubs: | 1 | Outside Diameter (in): | 18.7 in |
| Material: | Cast Iron | Bushing Used: | E |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Face Width (in): | 2.375 | Length Through Bore (in): | 2.64 in |
General Specifications
| UPC: | 662289471133 | Weight: | 54.00 LB |
| Packaged Length: | 18.70 IN | Packaged Width: | 18.70 IN |
| Packaged Height: | 2.37 IN |

