Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V2360E
Part #:3063393
Catalog #:35V2360E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Number of Grooves: | 3 |
| Model Name: | 35V_LG_Sheavemaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 23.6 in |
| Pitch Diameter (5V): | 23.5 | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Pulley Construction: | Spoked |
| Face Width (in): | 2.375 | Bushing Bore Range: | 0.875 - 3.500 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289469970 | Weight: | 76.35 LB |
| Packaged Length: | 23.60 IN | Packaged Width: | 23.60 IN |
| Packaged Height: | 2.37 IN |

