Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C50Q
Part #:3312972
Catalog #:3C50Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Bushing Used: | Q1 |
| Material: | Cast Iron | Pitch Diameter (C): | 5.4 |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 5 |
| Outside Diameter (in): | 5.4 in | Overall Length (in): | 4.328125 in |
| Belt Section: | C | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 4.28125 |
| Face Width (in): | 3.25 | Keyway Size: | .500 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289169306 | Weight: | 7.64 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.40 IN |

