Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B5V58
Part #:3694221
Catalog #:3B5V58
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | B | Pitch Diameter (5V): | 5.9 |
| Model Name: | 3B5V-SheaveMaster | Pitch Diameter (A): | 5.6 |
| Pitch Diameter (B): | 6.1 | Overall Length (in): | 2.90625 in |
| Outside Diameter (in): | 6.08 in | Datum Diameter (A): | 5.4 |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 5.8 |
| Material: | Cast Iron | Number of Grooves: | 3 |
| Belt Section: | A, B, 5V | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 0.500 - 2.4375 | Keyway Size: | .500 |
| Overall Width (in): | 2.84375 | Pulley Construction: | Plain |
| Face Width (in): | 2.4375 |
General Specifications
| UPC: | 662289035083 | Weight: | 8.75 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.50 IN |

