Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB34
Part #:1001213
Catalog #:4TB34
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.515625 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | P2 |
| Pitch Diameter (B): | 3.7 | Outside Diameter (in): | 3.75 in |
| Model Name: | 4TB-L_Sheave_Master | Number of Grooves: | 4 |
| Datum Diameter (B): | 3.4 | Datum Diameter (A): | 3 |
| Pitch Diameter (A): | 3.2 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.5625 |
| Bushing Bore Range: | 0.750 - 1.750 | Pulley Construction: | Plain |
| Face Width (in): | 3.25 | Keyway Size: | .375 |
General Specifications
| UPC: | 662289211029 | Weight: | 4.70 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 10.20 IN |

