Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB38
Part #:1001338
Catalog #:4TB38
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 3.6 | Pulley Material: | Cast Iron |
| Bushing Used: | P1 | Number of Grooves: | 4 |
| Material: | Cast Iron | Datum Diameter (B): | 3.8 |
| Overall Length (in): | 4.078125 in | Datum Diameter (A): | 3.4 |
| Pitch Diameter (B): | 4.1 | Model Name: | 4TB-S_Sheave_Master |
| Outside Diameter (in): | 4.15 in | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Face Width (in): | 3.25 | Keyway Size: | .375 |
| Overall Width (in): | 4.125 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289141159 | Weight: | 5.13 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 3.90 IN |

