Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB40
Part #:1001395
Catalog #:4TB40
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 3.8 | Bushing Used: | P1 |
| Datum Diameter (B): | 4 | Number of Grooves: | 4 |
| Pitch Diameter (B): | 4.3 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Overall Length (in): | 4.078125 in |
| Datum Diameter (A): | 3.6 | Model Name: | 4TB-S_Sheave_Master |
| Outside Diameter (in): | 4.35 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Face Width (in): | 3.25 | Keyway Size: | .375 |
| Pulley Construction: | Plain | Overall Width (in): | 4.125 |
General Specifications
| UPC: | 662289151196 | Weight: | 5.70 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 3.25 IN |

