Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB42
Part #:1001452
Catalog #:4TB42
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | P1 | Datum Diameter (A): | 3.8 |
| Datum Diameter (B): | 4.2 | Pitch Diameter (A): | 4 |
| Pulley Material: | Cast Iron | Model Name: | 4TB-S_Sheave_Master |
| Overall Length (in): | 4.078125 in | Outside Diameter (in): | 4.55 in |
| Pitch Diameter (B): | 4.5 | Material: | Cast Iron |
| Number of Grooves: | 4 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Overall Width (in): | 4.08 | Pulley Construction: | Solid |
| Bushing Bore Range: | .500 - 1.750 | Keyway Size: | 0.375 |
| Face Width (in): | 3.25 |
General Specifications
| UPC: | 662289301225 | Weight: | 6.92 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 3.50 IN |

