Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB44
Part #:1001510
Catalog #:4TB44
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.75 in | Pulley Material: | Cast Iron |
| Overall Length (in): | 3.453125 in | Bushing Used: | P1 |
| Material: | Cast Iron | Datum Diameter (B): | 4.4 |
| Model Name: | 4TB-M_Sheave_Master | Datum Diameter (A): | 4 |
| Pitch Diameter (B): | 4.7 | Pitch Diameter (A): | 4.2 |
| Number of Grooves: | 4 | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.5 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 0.500 - 1.750 |
| Face Width (in): | 3.25 | Keyway Size: | .375 |
General Specifications
| UPC: | 662289201297 | Weight: | 6.80 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 3.20 IN |

