Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB52
Part #:1001759
Catalog #:4TB52
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 4.8 | Model Name: | 4TB-M_Sheave_Master |
| Number of Grooves: | 4 | Datum Diameter (B): | 5.2 |
| Pitch Diameter (A): | 5 | Outside Diameter (in): | 5.55 in |
| Overall Length (in): | 3.453125 in | Pitch Diameter (B): | 5.5 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bushing Used: | P1 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 3.25 |
| Keyway Size: | .375 | Pulley Construction: | Webbed |
| Overall Width (in): | 3.5 | Bushing Bore Range: | 0.500 - 1.750 |
General Specifications
| UPC: | 662289241460 | Weight: | 9.50 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

