Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB54
Part #:1001817
Catalog #:4TB54
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.75 in | Model Name: | 4TB-M_Sheave_Master |
| Bushing Used: | P1 | Number of Grooves: | 4 |
| Overall Length (in): | 3.453125 in | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 5.7 |
| Pitch Diameter (A): | 5.2 | Datum Diameter (A): | 5 |
| Datum Diameter (B): | 5.4 | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Face Width (in): | 3.25 | Pulley Construction: | Webbed |
| Overall Width (in): | 3.5 | Bushing Bore Range: | 0.500 - 1.750 |
General Specifications
| UPC: | 662289181506 | Weight: | 10.27 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN |

