Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB62
Part #:1002054
Catalog #:4TB62
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 4TB-L_Sheave_Master |
| Datum Diameter (B): | 6.2 | Overall Length (in): | 3.453125 in |
| Pitch Diameter (B): | 6.5 | Number of Grooves: | 4 |
| Pitch Diameter (A): | 6 | Pulley Material: | Cast Iron |
| Bushing Used: | P1 | Outside Diameter (in): | 6.55 in |
| Datum Diameter (A): | 5.8 | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 3.46 | Bushing Bore Range: | .500 - 1.750 |
| Keyway Size: | 0.375 | Pulley Construction: | Web |
| Face Width (in): | 3.25 |
General Specifications
| UPC: | 662289181728 | Weight: | 12.19 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 3.60 IN |

