Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB66
Part #:1002179
Catalog #:4TB66
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Datum Diameter (A): | 6.2 |
| Outside Diameter (in): | 6.95 in | Bushing Used: | P1 |
| Datum Diameter (B): | 6.6 | Pitch Diameter (A): | 6.4 |
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Model Name: | 4TB-L_Sheave_Master | Pitch Diameter (B): | 6.9 |
| Overall Length (in): | 3.453125 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Face Width (in): | 3.25 | Overall Width (in): | 3.5 |
| Pulley Construction: | Webbed | Keyway Size: | .375 |
General Specifications
| UPC: | 662289131822 | Weight: | 12.95 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 3.25 IN |

