Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB80
Part #:1002419
Catalog #:4TB80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 7.8 | Material: | Cast Iron |
| Number of Grooves: | 4 | Pitch Diameter (B): | 8.3 |
| Bushing Used: | Q1 | Overall Length (in): | 3.578125 in |
| Outside Diameter (in): | 8.35 in | Model Name: | 4TB-L_Sheave_Master |
| Datum Diameter (B): | 8 | Pulley Material: | Cast Iron |
| Datum Diameter (A): | 7.6 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 3.25 |
| Keyway Size: | .500 | Overall Width (in): | 3.53125 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289282029 | Weight: | 18.47 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 3.80 IN |

