Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB94
Part #:1002591
Catalog #:4TB94
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Pitch Diameter (A): | 9.2 |
| Pitch Diameter (B): | 9.7 | Material: | Cast Iron |
| Bushing Used: | Q1 | Outside Diameter (in): | 9.75 in |
| Overall Length (in): | 3.578125 in | Model Name: | 4TB-L_Sheave_Master |
| Datum Diameter (B): | 9.4 | Datum Diameter (A): | 9 |
| Number of Grooves: | 4 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 3.25 |
| Overall Width (in): | 3.53125 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289292196 | Weight: | 22.05 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 3.25 IN |

