Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB110
Part #:1002658
Catalog #:4TB110
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | Q1 |
| Material: | Cast Iron | Overall Length (in): | 3.578125 in |
| Number of Grooves: | 4 | Outside Diameter (in): | 11.35 in |
| Model Name: | 4TB-L_Sheave_Master | Pitch Diameter (A): | 10.8 |
| Pitch Diameter (B): | 11.3 | Datum Diameter (B): | 11 |
| Datum Diameter (A): | 10.6 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.53125 |
| Face Width (in): | 3.25 | Keyway Size: | .500 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289152223 | Weight: | 28.51 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 3.40 IN |

