Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB124
Part #:1002716
Catalog #:4TB124
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Datum Diameter (B): | 12.4 |
| Datum Diameter (A): | 12 | Pulley Material: | Cast Iron |
| Overall Length (in): | 3.578125 in | Material: | Cast Iron |
| Bushing Used: | Q1 | Outside Diameter (in): | 12.75 in |
| Pitch Diameter (A): | 12.2 | Model Name: | 4TB-L_Sheave_Master |
| Pitch Diameter (B): | 12.7 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 3.25 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 3.53125 |
| Pulley Construction: | Spoked | Keyway Size: | .500 |
General Specifications
| UPC: | 662289302291 | Weight: | 29.89 LB |
| Packaged Length: | 13.40 IN | Packaged Width: | 13.30 IN |
| Packaged Height: | 3.60 IN |

