Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TB136
Part #:1002773
Catalog #:4TB136
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 4TB-L_Sheave_Master | Overall Length (in): | 3.578125 in |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 13.6 |
| Pitch Diameter (B): | 13.9 | Number of Grooves: | 4 |
| Bushing Used: | Q1 | Pitch Diameter (A): | 13.4 |
| Outside Diameter (in): | 13.95 in | Material: | Cast Iron |
| Datum Diameter (A): | 13.2 | Bore (Min) (in): | 0.75 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Face Width (in): | 3.25 | Keyway Size: | .500 |
| Overall Width (in): | 3.53125 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289122356 | Weight: | 34.26 LB |
| Packaged Length: | 14.40 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 3.40 IN |

