Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B34SD
Part #:1004795
Catalog #:4B34SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Datum Diameter (B): | 3.4 | Pitch Diameter (A): | 3.2 |
| Model Name: | 4AB_LG_Sheavemaster | Pitch Diameter (B): | 3.7 |
| Bushing Used: | SD | Datum Diameter (A): | 3 |
| Material: | Cast Iron | Outside Diameter (in): | 3.75 in |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289321056 | Weight: | 4.40 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 4.44 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

