Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B54SD
Part #:1004894
Catalog #:4B54SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.75 in | Model Name: | 4AB_LG_Sheavemaster |
| Datum Diameter (B): | 5.4 | Datum Diameter (A): | 5 |
| Material: | Cast Iron | Pitch Diameter (A): | 5.2 |
| Number of Grooves: | 4 | Bushing Used: | SD |
| Pitch Diameter (B): | 5.7 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289373291 | Weight: | 9.96 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN |

