Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B58SD
Part #:1004910
Catalog #:4B58SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.15 in | Model Name: | 4AB_LG_Sheavemaster |
| Number of Grooves: | 4 | Bushing Used: | SD |
| Datum Diameter (B): | 5.8 | Datum Diameter (A): | 5.4 |
| Pitch Diameter (A): | 5.6 | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 6.1 | Material: | Cast Iron |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 3.25 | Face Width (in): | 3.25 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.500 - 2.000 |
| Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289353347 | Weight: | 11.36 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 3.50 IN |

