Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B64SD
Part #:1004944
Catalog #:4B64SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 4AB_LG_Sheavemaster |
| Bushing Used: | SD | Datum Diameter (A): | 6 |
| Number of Grooves: | 4 | Pitch Diameter (A): | 6.2 |
| Material: | Cast Iron | Pitch Diameter (B): | 6.7 |
| Datum Diameter (B): | 6.4 | Outside Diameter (in): | 6.75 in |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Pulley Construction: | Plain | Face Width (in): | 3.25 |
| Overall Width (in): | 3.25 | Bushing Bore Range: | 0.500 - 2.000 |
| Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289363322 | Weight: | 13.95 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 3.60 IN |

