Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B70SK
Part #:1004977
Catalog #:4B70SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 6.6 | Datum Diameter (B): | 7 |
| Material: | Cast Iron | Pitch Diameter (B): | 7.3 |
| Number of Grooves: | 4 | Bushing Used: | SK |
| Model Name: | 4AB_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Pitch Diameter (A): | 6.8 | Outside Diameter (in): | 7.35 in |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Overall Width (in): | 3.25 | Face Width (in): | 3.25 |
| Pulley Construction: | Solid | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289413386 | Weight: | 15.25 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.50 IN |

