Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B80SK
Part #:1004993
Catalog #:4B80SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 7.6 | Pitch Diameter (A): | 7.8 |
| Bushing Used: | SK | Pitch Diameter (B): | 8.3 |
| Material: | Cast Iron | Datum Diameter (B): | 8 |
| Pulley Material: | Cast Iron | Model Name: | 4AB_LG_Sheavemaster |
| Number of Grooves: | 4 | Outside Diameter (in): | 8.28 in |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Face Width (in): | 3.25 | Pulley Construction: | Spoked |
| Overall Width (in): | 3.25 | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289321070 | Weight: | 16.03 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 3.50 IN |

