Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B86SK
Part #:1005008
Catalog #:4B86SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 8.2 | Pitch Diameter (A): | 8.4 |
| Material: | Cast Iron | Pitch Diameter (B): | 8.9 |
| Datum Diameter (B): | 8.6 | Pulley Material: | Cast Iron |
| Model Name: | 4AB_LG_Sheavemaster | Outside Diameter (in): | 8.88 in |
| Number of Grooves: | 4 | Bushing Used: | SK |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Pulley Construction: | Spoked | Bushing Bore Range: | 0.500 - 2.625 |
| Face Width (in): | 3.25 | Overall Width (in): | 3.25 |
General Specifications
| UPC: | 662289373369 | Weight: | 16.75 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 3.75 IN |

