Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B110SK
Part #:1005024
Catalog #:4B110SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 11 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bushing Used: | SK |
| Datum Diameter (A): | 10.6 | Pitch Diameter (A): | 10.8 |
| Number of Grooves: | 4 | Pitch Diameter (B): | 11.3 |
| Model Name: | 4AB_LG_Sheavemaster | Outside Diameter (in): | 11.28 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Overall Width (in): | 3.25 | Bushing Bore Range: | 0.500 - 2.625 |
| Face Width (in): | 3.25 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289353415 | Weight: | 24.65 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 3.40 IN |

