Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C75SF
Part #:1006402
Catalog #:4C75SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 7.9 | Datum Diameter (C): | 7.5 |
| Outside Diameter (in): | 7.9 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 4C_LG_Sheavemaster |
| Bushing Used: | SF | Number of Grooves: | 4 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289322848 | Weight: | 20.14 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

