Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C95E
Part #:1006444
Catalog #:4C95E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Model Name: | 4C_LG_Sheavemaster |
| Datum Diameter (C): | 9.5 | Pitch Diameter (C): | 9.9 |
| Number of Grooves: | 4 | Outside Diameter (in): | 9.9 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289409440 | Weight: | 35.00 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 4.25 IN |

