Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C100E
Part #:1006451
Catalog #:4C100E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Outside Diameter (in): | 10.4 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bushing Used: | E | Pitch Diameter (C): | 10.4 |
| Model Name: | 4C_LG_Sheavemaster | Datum Diameter (C): | 10 |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289339426 | Weight: | 34.54 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

