Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C105E
Part #:1006469
Catalog #:4C105E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Pitch Diameter (C): | 10.9 |
| Model Name: | 4C_LG_Sheavemaster | Datum Diameter (C): | 10.5 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | E | Outside Diameter (in): | 10.9 in |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289399482 | Weight: | 36.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.96 IN |
| Packaged Height: | 5.25 IN |

