Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C130E
Part #:1006493
Catalog #:4C130E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 13 | Model Name: | 4C_LG_Sheavemaster |
| Number of Grooves: | 4 | Pitch Diameter (C): | 13.4 |
| Material: | Cast Iron | Outside Diameter (in): | 13.4 in |
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289409518 | Weight: | 47.23 LB |
| Packaged Length: | 16.10 IN | Packaged Width: | 16.40 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

