Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C160E
Part #:1006519
Catalog #:4C160E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 16.4 | Bushing Used: | E |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Model Name: | 4C_LG_Sheavemaster | Material: | Cast Iron |
| Outside Diameter (in): | 16.4 in | Datum Diameter (C): | 16 |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289339501 | Weight: | 57.66 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

