Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C500J
Part #:1006550
Catalog #:4C500J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Pitch Diameter (C): | 50.4 |
| Datum Diameter (C): | 50 | Material: | Cast Iron |
| Number of Grooves: | 4 | Model Name: | 4C_LG_Sheavemaster |
| Bushing Used: | J | Outside Diameter (in): | 50.4 in |
| Bore (Min) (in): | 1.5 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.500 - 4.500 |
General Specifications
| UPC: | 662289409594 | Weight: | 260.00 LB |
| Packaged Length: | 50.40 IN | Packaged Width: | 50.40 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |

