Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C50SD
Part #:1008291
Catalog #:4C50SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 5.4 | Datum Diameter (C): | 5 |
| Bushing Used: | SD | Pulley Material: | Cast Iron |
| Model Name: | 4C_LG_Sheavemaster | Number of Grooves: | 4 |
| Outside Diameter (in): | 5.4 in | Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289379347 | Weight: | 10.10 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

