Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C360F
Part #:1008358
Catalog #:4C360F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Material: | Cast Iron |
| Bushing Used: | F | Outside Diameter (in): | 36.4 in |
| Pitch Diameter (C): | 36.4 | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 36 | Model Name: | 4C_LG_Sheavemaster |
| Bore (Min) (in): | 1 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289322879 | Weight: | 172.00 LB |
| Packaged Length: | 36.40 IN | Packaged Width: | 36.40 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | China |

