Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC74
Part #:1009117
Catalog #:4TC74
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 7.8 | Number of Grooves: | 4 |
| Outside Diameter (in): | 7.8 in | Datum Diameter (C): | 7.4 |
| Model Name: | 4TC-S_Sheave_Master | Number of Flanges: | 5 |
| Bushing Used: | Q2 | Number of Hubs: | 1 |
| Overall Length (in): | 4.578125 in | Pulley Material: | Cast Iron |
| Belt Type: | Classic or 358 | Material: | Cast Iron |
| Bore (Min) (in): | 1 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.000 - 2.625 | Face Width (in): | 4.25 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289282869 | Weight: | 27.24 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 5.40 IN |

