Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC76
Part #:1009174
Catalog #:4TC76
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 4TC-S_Sheave_Master | Outside Diameter (in): | 8 in |
| Number of Grooves: | 4 | Pitch Diameter (C): | 8 |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 7.6 |
| Overall Length (in): | 4.578125 in | Bushing Used: | Q2 |
| Material: | Cast Iron | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Overall Width (in): | 4.53125 | Face Width (in): | 4.25 |
| Bushing Bore Range: | 1.000 - 2.625 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289212903 | Weight: | 29.08 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 4.75 IN |

